The 8402 is a general purpose, Crystal-to-LVCMOS/LVTTL High Frequency Synthesizer. The 8402 has a selectable TEST_CLK or crystal inputs. The VCO operates at a frequency range of 250MHz to 700MHz. The VCO frequency is programmed in steps equal to the value of the input reference or crystal frequency. The VCO and output frequency can be programmed using the serial or parallel interfaces to the configuration logic. The low phase noise characteristics of the 8402 make it an ideal clock source for Gigabit Ethernet and SONET applications.
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Lead Count (#) |
Temp. Grade |
Pb (Lead) Free |
Carrier Type |
购买 / 样片 |
|
---|---|---|---|---|---|---|
器件号 | ||||||
VFQFPN | 32 | C | Yes | Tray | ||
TQFP | 32 | C | Yes | Tray | ||
TQFP | 32 | C | Yes | Reel |