Ubiquitous DTCP is a software development kit (SDK) for developing networked devices compatible with content protection by Digital Transmission Content Protection (DTCP). This SDK can support various low-level networks such as IP network, MOST, and Ethernet AVB, and it is provided according to the customer's needs.
DTCP is a link protection technology that will be used for copyright protection of video and audio content. DTCP technology is mapped to various network physical layers. In the current market, it is implemented and commercialized in the form of DTCP-IP using an IP network and DTCP-MOST using MOST.
Ubiquitous DTCP features a very small code size (50KB at minimum for DTCP-IP). The Ubiquitous DTCP SDK is provided as a library. Porting to customers' various platforms is also possible. Porting can be done in a very short time when implementing it on Linux, so it can be provided very quickly.
NOTICE: Before purchasing this product, it is necessary to conclude a license agreement between you and the Digital Transmission Licensing Administrator (DTLA).
For more information, please contact [email protected].
Website: https://www.ubiquitous-ai.com/en/products/network/dtcp/