The Target Board for RX23W Module provides an entry point to evaluation, prototyping and developing for the RX23W module. Moreover, since this board incorporates an emulator circuit, you can use it for your own application design without the need for further tool investments. This product provides through-holes for pin headers that allow access to all MCU signal pins, allowing an easy prototyping with a breadboard.

特性

  • On-board RX23W module
  • Excellent choice for basic evaluation and development of selected module
  • Full access to all pins by provided header through-hole connections
  • Included on-chip debugging can be used for own development
  • USB connector to power and debug the MCU (no USB cable included)
  • Development environment like e² studio can be downloaded for free

产品选择

器件号 Part Status Buy Sample
RTK5RX23W0C01000BJ
Active
Availability

文档

文档标题 language 类型 文档格式 文件大小 日期
使用指南与说明
Target Board for RX23W module Declaration of Conformity for CE 手册 PDF 447 KB
Target Board for RX23W module Declaration of Conformity for China RoHS 手册 PDF 236 KB
RX23W Group Target Board for RX23W module User's Manual 日本語 手册 PDF 1.35 MB
Target Board for RX23W module BOM list 手册 PDF 209 KB
Target Board for RX23W module Schematic 手册 PDF 1.46 MB
Target Board for RX family Declaration 手册 PDF 160 KB
RX23W Group Target Board for RX23W module Quick Start Guide 日本語 快速入门指南 PDF 1.15 MB
应用指南 & 白皮书
RX23W Group Smartphone Application TryBT for Android 日本語 应用文档 PDF 2.28 MB
RX23W Group Testing for Certification of Compliance with the Radio Law (Japan) Appication Note 日本語 应用文档 PDF 745 KB
下载
- RX23W Group Smartphone Application TryBT for Android - Sample Code 样例程序 ZIP 8.41 MB
- RX23W Group Target Board for RX23W module Quick Start Guide - Sample Code 日本語 样例程序 ZIP 1.34 MB
其他
Target Board for RX23W module Board Description File Board Description File ZIP 0 KB
RX23W module Declaration of Conformity for CE 其他 PDF 428 KB

下载

文档标题 language 类型 文档格式 文件大小 日期
软件
- RX23W Group Smartphone Application TryBT for Android 日本語 应用文档 PDF 2.28 MB
- RX23W Group Target Board for RX23W module Quick Start Guide 日本語 快速入门指南 PDF 1.15 MB
样例程序
RX23W Group Smartphone Application TryBT for Android - Sample Code 样例程序 ZIP 8.41 MB
RX23W Group Target Board for RX23W module Quick Start Guide - Sample Code 日本語 样例程序 ZIP 1.34 MB
Hardware
Target Board for RX23W module Board Description File Board Description File ZIP 0 KB

软件和工具页面

文档标题 类型 Description Company
e² studio IDE and Coding Tool Eclipse-based Renesas integrated development environment (IDE).
[Support MCU/MPU: RA, RE, RX, RL78, RH850, Renesas Synergy, RZ]
(Note: You need to install compiler separately as an additional software)
(Note: No separate e² studio installation required for RA FSP, this will be installed as part of the FSP with e² studio installer (Platform Installer) on GitHub.)
Renesas