This is the evaluation board for the 9FGL0851 clock generator. 

特性

  • Three LVCMOS outputs with SMA connector
  • USB interface connect to PC system for configurations
  • When the board is connected to a PC running IDT Timing Commander Software through USB, the device can be configured and programmed to generate frequencies with best-in-class performance

产品选择

下单器件型号 Output Impedance Part Status Buy Sample
EVK9FGL0851
85 Active
Availability

文档和下载

文档标题 其他语言 类型 文档格式 文件大小 日期
使用指南与说明
9FGx08 PCIe Clock Generator Evaluation Boards User Guide 手册 - 评估板 PDF 838 KB