文档标题 | 信息 |
---|---|
Package Name | PLQP0208KA-A |
Package Previous Code | FP-208CV |
JEITA Standard | P-LFQFP208-28x28-0.50 |
Package Status | Active |
Package Type | LFQFP |
类别 | IC |
Package Code | pkg_741 |
Lead Count | 208 |
Pb (Lead) Free | Yes |
长度 | 28mm |
宽度 | 28mm |
Thickness | 1.7mm |
Pkg. Dimensions (mm) | 28 x 28 x 1.7 |