文档标题 | 信息 |
---|---|
Package Name | PRSP0008DG-B |
Package Previous Code | FP-8DFV |
JEITA Standard | P-SOP8-5.3x5.65-1.27 |
Package Status | Active |
Package Type | SOP |
类别 | IC |
Package Code | pkg_651 |
Lead Count | 8 |
Pb (Lead) Free | Yes |
长度 | 5.65mm |
宽度 | 5.3mm |
Thickness | 1.73mm |
Pkg. Dimensions (mm) | 5.65 x 5.3 x 1.73 |