图像
产品编号 | 文档标题 | 类型 | 公司 |
---|---|---|---|
F1240EVBI | Evaluation Board for F1240 Dual Intermediate Frequency Digital Variable Gain Amplifier | 评估 | Renesas |
F1241EVBI | Evaluation Board for F1241 Dual Intermediate Frequency Digital Variable Gain Amplifier | 评估 | Renesas |
F1320EVBI | Evaluation Board for F1320 DPD Demodulator | 评估 | Renesas |
F1358EVBI | Evaluation Board for F1358 DPD Demodulator | 评估 | Renesas |
F1370EVBI | Evaluation Board for F1370 DPD Demodulator | 评估 | Renesas |
F1420EVB | Evaluation Board for F1420 RF Amplifier 700MHz to 1.1GHz | 评估 | Renesas |
F1421EVB | Evaluation Board for F1421 RF Amplifier 1700MHz to 2.2GHz | 评估 | Renesas |
F1423EVB | Evaluation Board for F1423 Differential Input, Single-ended Output Amplifier | 评估 | Renesas |
RTKA81F1427ST260RU | Evaluation Board for F1427 2.3GHz to 2.7GHz Frequency Band | 评估 | Renesas |
RTKA81F1427ST360RU | Evaluation Board for F1427 3.3GHz to 3.8GHz Frequency Band | 评估 | Renesas |
F1429EVB | Evaluation Board for F1429 Differential Input, Single-ended Output High Gain RF Amplifier | 评估 | Renesas |
F1455EVBK | Evaluation Board for F1455 TX VGA | 评估 | Renesas |
F1471EVB-2P1 | Evaluation Board for F1471 RF Amplifier - 1700MHz to 2300MHz Frequency Band | 评估 | Renesas |
F1471EVB-2P6 | Evaluation Board for F1471 RF Amplifier - 2300MHz to 2900MHz Frequency Band | 评估 | Renesas |
F1471EVB-3P6 | Evaluation Board for F1471 RF Amplifier - 3300MHz to 3900MHz Frequency Band | 评估 | Renesas |
F1471EVB-4P0 | Evaluation Board for F1471 RF Amplifier - 3800MHz to 4200MHz Frequency Band | 评估 | Renesas |
F1471EVB-0P9 | Evaluation Board for F1471 RF Amplifier - 700MHz to 1100MHz Frequency Band | 评估 | Renesas |
F1485EVB | Evaluation Board for F1485 RF Amplifier | 评估 | Renesas |
F1653EVB | Evaluation Board for F1653 Modulator | 评估 | Renesas |
F1792EVBI | Evaluation Board for F1792 VersaMixer™ Wideband / Low-Power Single Channel | 评估 | Renesas |
F1912EVBI | Evaluation Board for F1912 6-bit Digital Step Attenuator | 评估 | Renesas |
F1950EVBI | Evaluation Board for F1950 7-bit Digital Step Attenuator | 评估 | Renesas |
F1951EVBI | Evaluation Board for F1951 6-bit Digital Step Attenuator | 评估 | Renesas |
F1953EVBI | Evaluation Board for F1953 6-bit Digital Step Attenuator | 评估 | Renesas |
F1956EVBI | Evaluation Board for F1956 7-bit Digital Step Attenuator | 评估 | Renesas |
F1958EVB | Evaluation Board for F1958 7-bit Digital Step Attenuator | 评估 | Renesas |
F1975EVBI | Evaluation Board for F1975, 6-bit, 75Ω, Digital Step Attenuator | 评估 | Renesas |
F1977EVBI | Evaluation Board for F1977, 7-bit, 75Ω, Digital Step Attenuator | 评估 | Renesas |
F1978EVBI | Evaluation Board for F1978, 6-bit, 75 Ohm, Digital Step Attenuator | 评估 | Renesas |
F2250EVBI | Evaluation Board for F2250 Voltage Variable RF Attenuator | 评估 | Renesas |
F2255EVBI | Evaluation Board for F2255 Voltage Variable RF Attenuator | 评估 | Renesas |
F2258EVBI | Evaluation Board for F2258 Voltage Variable RF Attenuator | 评估 | Renesas |
F2270EVBI | Evaluation Board for F2270, 75 Ohm, Voltage Variable RF Attenuator | 评估 | Renesas |
F2913EVBI | Evaluation Board for F2913 High Isolation SPDT Absorptive Switch | 评估 | Renesas |
F2923EVBI | Evaluation Board for F2923 SP2T with Constant Impedance, K|z| | 评估 | Renesas |
F2972EVBI | Evaluation Board for F2972 High Linearity Broadband SP2T RF Switch | 评估 | Renesas |
F2976EVBI | Evaluation Board for F2976 High Linearity Broadband SP2T RF Switch | 评估 | Renesas |
F6921EVB | Evaluation Board for F6921 | 评估 | Renesas |
F6922EVB | Evaluation Board for F6922 | 评估 | Renesas |
F6923EVB | Evaluation Board for F6923 | 评估 | Renesas |
F2950EVBI | Evaluation Board for High Linearity Broadband SP2T WiFi 100MHz to 8GHz RF Switch | 评估 | Renesas |
F2912EVBI | Evaluation Board for High Reliability SP2T RF Switch F2912 | 评估 | Renesas |
F2914EVBI | Evaluation Board for High Reliability SP4T Absorptive RF Switch | 评估 | Renesas |
F2915EVBI | Evaluation Board for High Reliability SP5T Absorptive RF Switch | 评估 | Renesas |
F2932EVBI | Evaluation Board for High Reliability SPDT Absorptive RF Switch | 评估 | Renesas |
F2933EVBI | Evaluation Board for High Reliability SPDT Absorptive RF Switch | 评估 | Renesas |
F2970EVBI | Evaluation Board for High Reliability SPDT Absorptive RF Switch | 评估 | Renesas |
F2911EVBI | Evaluation Board for High Reliability SPST Absorptive RF Switch | 评估 | Renesas |
F2910EVBI | Evaluation Board for High Reliability SPST Absorptive RF Switch with Kz | 评估 | Renesas |
ISL73007SEHEVAL1Z | Evaluation Board for ISL73007SEH (12VIN to 3.3V output) | 评估 | Renesas |