Renesas' plastic-packaged, radiation tolerant PWM controllers are used for DC/DC power supplies in small satellites (smallsats) and launch vehicles. These controllers provide fast signal propagation and output switching in a small plastic package, reducing PCB area up to 3x compared to competitive ceramic packages. It reduces power loss more than 3x, and its adjustable operating frequency enables higher efficiency and the use of smaller passive filter components.

description文档

文档标题 language 类型 文档格式 文件大小 日期
应用指南 & 白皮书
Taking Advantage of GaN in Small Satellite “New Space” Applications 日本語 白皮书 PDF 470 KB
Powering Small Satellite Constellations with Plastic ICs 白皮书 PDF 405 KB
AN9867: End of Life Derating: A Necessity or Overkill 应用文档 PDF 338 KB
其他
Intersil Space Products Brochure 手册 PDF 3.16 MB

file_download下载

文档标题 language 类型 文档格式 文件大小 日期
软件
iSim:PE Software v8.40 软件和工具 - 软件 EXE 157.43 MB

print新闻及更多资源