Intersil radiation hardened SMD products are MIL-PRF-38535/QML compliant and are 100% burned in. A broad range of radiation hardened and single-event effects (SEE) Class V (space level) compliant products are available for space and harsh environment applications. As a major supplier to the military and aerospace industries, Renesas' product development methodologies reflect experience designing products to meet the highest standards for reliability and performance in challenging environments. Our products can be found in virtually every satellite shipped into space.

description文档

文档标题 language 类型 文档格式 文件大小 日期
Radiation Hardened Load Switches Simplify Redundancy and Increase Reliability in Space Grade Power Systems 白皮书 PDF 522 KB
Reduce Size, Weight and Power of Telecommunication Payload and Satellite Command/Telemetry Subsystems 日本語 白皮书 PDF 340 KB
Achieving Satellite Mission Assurance with Rad Hard Multiplexers 白皮书 PDF 438 KB
Ensuring Power Supply Sequencing in Spaceflight Systems 白皮书 PDF 547 KB
Examining a New In-Amp Architecture for Communication Satellites 白皮书 PDF 684 KB
How to Reduce SWaP of Satellite Command and Telemetry Subsystems 白皮书 PDF 352 KB
Accurate Temperature Sensing in a Radiation Environment 白皮书 PDF 316 KB
Using CAN Bus Serial Communications in Space Flight Applications 白皮书 PDF 362 KB
Advantages of Using Gallium NitrideFETs in Satellite Applications 白皮书 PDF 548 KB
Wafer by Wafer Low Dose Rate Acceptance White Paper 白皮书 PDF 533 KB

print新闻及更多资源

类型 日期 降序排列
Rad Hard Test Reports 基本页面 2020年3月20日
Rad Hard SMD Test Flow 基本页面 2020年3月20日
Standard Data Package 基本页面 2020年3月20日
Low Dose Rate Acceptance Testing 基本页面 2020年3月26日