Pose detection and classification is a software component that detects and classifies all important human poses using a 2D camera and deep learning. Support is now available for the RZ/V2M MPU.
图像
特性
Suitable for real-time detection on edge devices
Detects human pose/key points and recognizes movement/behavior
Option of choosing from best-in-class pose detection networks depending on the end application