The Tsi381 provides a high performance, small footprint bridge from single lane PCI Express to 32 bit PCI. The device's PCI interface can operate up to 66 MHz. Three types of addressing modes are supported; transparent, opaque and non-transparent, giving designers flexibility.

特性

  • PCI Express (x1) to PCI forward bridge
  • Superior performance, low latency
  • Non-transparent bridging support
  • No power sequencing restrictions
  • Industrial operating temperature
  • Available in 13x13mm 144 BGA

tune产品选择

器件号 Part Status Pkg. Type Lead Count (#) Temp. Grade Pb (Lead) Free Carrier Type Buy Sample
Obsolete CABGA 144 I Tray
Availability
Obsolete CABGA 144 I 是的 Tray
Availability

description文档

文档标题 language 类型 文档格式 文件大小 日期
数据手册与勘误表
star Tsi381 Feature Sheet 数据手册 PDF 181 KB
Tsi381 Device Errata 器件勘误表 PDF 36 KB
使用指南与说明
Tsi381 User Manual 手册 - 硬件 PDF 1.96 MB
PCI Express Browser Rev 5.0.2 User Manual 手册 - 开发工具 PDF 2.56 MB
Tsi381 Board Design Guidelines 指南 PDF 551 KB
PCN / PDN
PDN# : CQ-20-05 End-of-Life (EOL) Process on Select Part Numbers 产品停产通告 PDF 720 KB
其他
PCI Express® Gen2/Gen3 Signal Integrity, Switching and Bridging Products Overview 概览 PDF 422 KB
Converting Designs from PLX PEX8111,PEX8112 to Tsi381 其他 PDF 43 KB
Performance Comparison of Tsi381 and PLX PEX8111 其他 PDF 843 KB
Performance Comparison of Tsi381 and Pericom PI7C9X110 其他 PDF 80 KB
Performance Comparison of Tsi381 and TI XIO20000A 其他 PDF 210 KB
Tsi381 Ballmap 运输/封装 PDF 20 KB
Tsi381 Design Notes 其他 PDF 30 KB
Tsi381 Pinlist 运输/封装 TXT 3 KB
Tsi381,Tsi382 Arbiter Extension CPLD Code and Application Note 其他 ZIP 47 KB

file_download下载

文档标题 language 类型 文档格式 文件大小 日期
软件
PCI Express Browser Rev 5.0.2 Linux Installation 软件工具 GZ 30.49 MB
PCI Express Browser Rev 5.0.2 Windows Installation - Digitally Signed 软件工具 ZIP 104.57 MB
PCI Express Browser Rev 5.0.2 Windows Installation 软件工具 ZIP 54.45 MB
模型
Tsi381 BSDL File 模型 - BSDL TXT 25 KB
Tsi381 IBIS Model 模型 - IBIS ZIP 51 KB
Tsi381 IBIS Model - 5V PCI 模型 - IBIS ZIP 49 KB

memory开发板与套件

器件号 文档标题 类型 Company
TSI381-RDK1 Evaluation Board SDK for the Tsi381 评估 Renesas