图像
绝缘栅双极晶体管 (IGBT) 栅极驱动光电耦合器(光耦合器)属于光耦合型隔离器,位于单个芯片中,其输入侧包含一个砷化镓铝 (GaAlAs) LED,输出侧则包含一个光电二极管、信号处理电路和功率输出晶体管。 此款耦合器专门提供高共模瞬态抗扰度 (CMTI) 和高输出电流,并具备有源 Miller 箝位功能和高切换速度,是驱动 IGBT 和 MOSFET 的理想选择。
PLP |
Breakdown Voltage (BV) (kV rms) |
tPHL (Max) (μs) |
tPLH (Max) (μs) |
IFLH (Max) (mA) |
IOL/IOH (Peak) (A) |
VCC-VEE (Max) (V) |
tf (Typical) (µs) |
Target applications |
Function |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|---|---|---|---|---|
器件号 | |||||||||||
2.5 A Output Current, High CMR, IGBT Gate Drive, 5-PIN SOP (LSO5 WITH 8mm Creepage Distance) Photocoupler | 2031 12月 | 5 | 0.175 | 0.175 | 4 | 2.5 | 35 | 0.04 | IGBT, Power MOSFET Gate Driver, Industrial inverter, IH(Induction Heating), AC Servo, PDP, Uninterruptible Power Supply (UPS), Solar inverter | 0.9582 | |
0.6 A Output Current, High CMR, IGBT Gate Drive, 6-PIN SDIP Photocoupler | 2024 7月, 2031 12月 | 5 | 0.15 | 0.15 | 5 | 0.6 | 35 | 0.007 | IGBT, Power MOSFET Gate Driver, Industrial inverter, AC Servo | 1.41 | |
0.6 A Output Current, High CMR, IGBT Gate Drive, 6-PIN SDIP Photocoupler | 2024 7月, 2031 12月 | 5 | 0.15 | 0.15 | 5 | 0.6 | 35 | 0.007 | IGBT, Power MOSFET Gate Driver, Industrial inverter, AC Servo | 1.424 | |
2.5 A Output Current, High CMR, IGBT Gate Drive, 6-PIN SDIP Photocoupler | 2024 7月, 2031 12月 | 5 | 0.175 | 0.175 | 4 | 2.5 | 35 | 0.04 | IGBT, Power MOSFET Gate Driver, Industrial inverter, IH(Induction Heating), AC Servo, PDP, Uninterruptible Power Supply (UPS), Solar inverter | 2.297 | |
2.5 A Output Current, High CMR, IGBT Gate Drive, 6-PIN SDIP Photocoupler | 2024 7月, 2031 12月 | 5 | 0.175 | 0.175 | 4 | 2.5 | 35 | 0.04 | IGBT, Power MOSFET Gate Driver, Industrial inverter, IH(Induction Heating), AC Servo, PDP, Uninterruptible Power Supply (UPS), Solar inverter | 2.257 | |
2.0 A Output Current, High CMR, IGBT Gate Drive, Active Miller Clamp, 8-PIN SDIP Photocoupler | 2024 7月, 2031 12月 | 5 | 0.2 | 0.2 | 4 | 2 | 35 | 0.017 | IGBT, Power MOSFET Gate Driver, Industrial inverter, IH(Induction Heating), AC Servo, PDP, Uninterruptible Power Supply (UPS), Solar inverter | 2.19 | |
2.0 A Output Current, High CMR, IGBT Gate Drive, Active Miller Clamp, 8-PIN SDIP Photocoupler | 2024 7月, 2031 12月 | 5 | 0.2 | 0.2 | 4 | 2 | 35 | 0.017 | IGBT, Power MOSFET Gate Driver, Industrial inverter, IH(Induction Heating), AC Servo, PDP, Uninterruptible Power Supply (UPS), Solar inverter | 1.787 | |
2.5 A Output Current, High CMR, IGBT, POWER MOS FET Gate Drive, 16-PIN SSOP Photocoupler | 2024 7月, 2031 12月 | 5 | 0.2 | 0.2 | 5 | 2.5 | 33 | IGBT, Power MOSFET Gate Driver, Industrial inverter, IH(Induction Heating), AC Servo, PDP, Uninterruptible Power Supply (UPS), Solar inverter | 4.608 | ||
0.6 A Output Current, High CMR, IGBT Gate Drive, 8-PIN DIP Photocoupler | 2031 12月 | 5 | 0.4 | 0.4 | 7 | 0.6 | 35 | IGBT, Power MOSFET Gate Driver, Industrial inverter, IH(Induction Heating), AC Servo, PDP, Uninterruptible Power Supply (UPS), Solar inverter | 1.478 | ||
0.6 A Output Current, High CMR, IGBT Gate Drive, 8-PIN DIP Photocoupler | 2031 12月 | 5 | 0.4 | 0.4 | 7 | 0.6 | 35 | IGBT, Power MOSFET Gate Driver, Industrial inverter, IH(Induction Heating), AC Servo, PDP, Uninterruptible Power Supply (UPS), Solar inverter | 1.572 | ||
0.6 A Output Current, High CMR, IGBT Gate Drive, 8-PIN DIP Photocoupler | 2031 12月 | 5 | 0.4 | 0.4 | 7 | 0.6 | 35 | IGBT, Power MOSFET Gate Driver, Industrial inverter, IH(Induction Heating), AC Servo, PDP, Uninterruptible Power Supply (UPS), Solar inverter | 1.572 | ||
0.6 A Output Current, High CMR, IGBT Gate Drive, 8-PIN DIP Photocoupler | 2031 12月 | 5 | 0.4 | 0.4 | 7 | 0.6 | 35 | IGBT, Power MOSFET Gate Driver, Industrial inverter, IH(Induction Heating), AC Servo, PDP, Uninterruptible Power Supply (UPS), Solar inverter | 1.599 | ||
2.5 A Output Current, High CMR, IGBT Gate Drive, 8-PIN DIP Photocoupler | 2031 12月 | 5 | 0.175 | 0.175 | 4 | 2.5 | 35 | IGBT, Power MOSFET Gate Driver, Industrial inverter, IH(Induction Heating) | 1.639 | ||
2.5 A Output Current, High CMR, IGBT Gate Drive, 8-PIN DIP Photocoupler | 2031 12月 | 5 | 0.175 | 0.175 | 4 | 2.5 | 35 | IGBT, Power MOSFET Gate Driver, Industrial inverter, IH(Induction Heating) | 1.652 | ||
2.5 A Output Current, High CMR, IGBT Gate Drive, 8-PIN DIP Photocoupler | 2031 12月 | 5 | 0.175 | 0.175 | 4 | 2.5 | 35 | IGBT, Power MOSFET Gate Driver, Industrial inverter, IH(Induction Heating) | 1.652 | ||
2.5 A Output Current, High CMR, IGBT Gate Drive, 8-PIN DIP Photocoupler | 2031 12月 | 5 | 0.175 | 0.175 | 4 | 2.5 | 35 | IGBT, Power MOSFET Gate Driver, Industrial inverter, IH(Induction Heating), AC Servo, PDP, Uninterruptible Power Supply (UPS), Solar inverter | 1.639 | ||
2.5 A OUTPUT CURRENT, HIGH CMR, IGBT GATE DRIVE, 8-PIN LSDIP PHOTOCOUPLER FOR CREEPAGE DISTANCE OF 15 mm | 2024 7月, 2031 12月 | 7.5 | 0.15 | 0.15 | 6 | 2.5 | 35 | IGBT, Power MOSFET Gate Driver, Industrial inverter, IH(Induction Heating), AC Servo, PDP, Uninterruptible Power Supply (UPS), Solar inverter | 5.199 | ||
0.6 A 输出电流、高 CMR、IGBT 栅极驱动、5-PIN SSOP(LSSO5 具备 8.2mm 爬电距离)光电耦合器 | N/A | 5 | 0.15 | 0.15 | 5 | 0.6 | 35 | 0.007 | AC Servo, Industrial inverter, Solar inverter, Uninterruptible Power Supply (UPS), IGBT Gate Driver, Power MOSFET Gate Driver | 2.351 | |
2.5 A 输出电流、高 CMR、IGBT 栅极驱动、5-PIN SSOP(LSSO5 具备 8.2mm 爬电距离)光电耦合器 | N/A | 5 | 0.175 | 0.175 | 5.2 | 2.5 | 35 | 0.04 | AC Servo, Industrial inverter, Solar inverter, Uninterruptible Power Supply (UPS), IH(Induction Heating), IGBT Gate Driver | 1.368 |
|
|
|
---|---|---|
类型 | 文档标题 | 日期 |
手册 | PDF 2.04 MB 日文 | |
手册 | PDF 5.20 MB 日文 | |
手册 | PDF 5.14 MB 日文 | |
白皮书 | PDF 611 KB English(英语) , 日文 | |
手册 | PDF 4.41 MB English(英语) , 日文 | |
应用文档 | PDF 957 KB | |
6 items
|