图像
瑞萨的高速运算放大器(运放)产品系列提供同类最佳的性能功耗比以及在全带宽卓越的驱动和转化速率性能。 这使我们的运算放大器成为视频和高速数据传输、A/D 转换缓冲和高频滤波的理想选择。
Channels (#) |
Bandwidth (MHz) |
Gain Min |
Offset Voltage (Max) (mV) |
IBIAS (nA) |
IOUT (A) |
CMRR (dB) |
PSRR (db) |
Rail-to-Rail Input |
Rail-to-Rail Output |
IS (per amp) (mA) |
Noise VN (nV/√Hz) |
Single Supply Voltage Range (V) |
Slew Rate (V/µs) |
VOUT (V) |
VS (Min) (V) |
VS (Max) (V) |
2nd Harmonic (dB) |
3rd Harmonic (dB) |
Diff Gain (%) |
Diff Phase (°) |
AVOL (dB) |
Topology [Rail 1] |
启用 |
Output Headroom (V) |
Distortion Conditions |
Gain Error/Measurement Error (Max) |
THD (dB) |
Qualification Level |
Lead Count (#) |
Pkg. Type |
Simulation Model Available |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
器件号 | |||||||||||||||||||||||||||||||||
Triple Differential Twisted-Pair Driver with Common-Mode Sync Encoding | 3 | 350 | 2 | 10 | 15000 | 0.06 | 80 | 80 | No | 否 | 14.5 | 27 | 5 - 12 | 1200 | 5 | 12 | 0.01 | 0.01 | Yes | Standard | 24 | QSOP | 5.877 | ||||||||||
200MHz Low-power Current Feedback Amplifiers | 1 | 200 | 1 | 5 | 5000 | 0.07 | 62 | 74 | No | 否 | 0.75 | 4 | 5 - 10 | 1700 | 6.8 | 5 | 10 | -74 | -50 | 0.1 | 0.1 | 126 | CFA | Yes | 1 | 2.5Vpp, 5MHz | Standard | 6 | SOT23 | ||||
200MHz Low-power Current Feedback Amplifiers | 1 | 200 | 1 | 5 | 5000 | 0.07 | 62 | 74 | No | 否 | 0.75 | 4 | 5 - 10 | 1700 | 6.8 | 5 | 10 | -74 | -50 | 0.1 | 0.1 | 126 | CFA | No | 1 | 2.5Vpp, 5MHz | Standard | 5 | SOT23 | iSim | |||
700MHz Differential Twisted-Pair Drivers | 3 | 700 | 2 | 30 | 14000 | 0.06 | 78 | 75 | No | 否 | 12.5 | 18 | 4.75 - 11 | 1000 | 7.4 | 4.75 | 11 | -83 | -88 | 0.06 | 0.13 | VFA | Yes | 1.3 | 2Vpp, 5MHz | Standard | 28 | QSOP | 4.54 | ||||
100MHz, High Input Impedance, Very Wideband, Uncompensated Operational Amplifiers | 1 | 100 | 5 | 0.5 | 1 | 0.022 | 100 | 90 | No | 否 | 3 | 11 | 10 - 40 | 35 | 24 | 10 | 40 | VFA | No | 3 | Standard | 8 | CAN | ||||||||||
110MHz, High Slew Rate, High Output Current Buffer | 1 | 110 | 0.995 | 5 | 2000 | 0.2 | 64 | No | 否 | 8.3 | 10 - 40 | 1300 | 27 | 10 | 40 | Fixed Gain | No | 1.5 | 86 | Standard | 8 | CAN, SOICN | 10.07 | ||||||||||
120MHz, Ultra-Low Noise Precision Operational Amplifiers | 1 | 120 | 10 | 0.03 | 15 | 0.025 | 120 | 96 | No | 否 | 3.5 | 3.2 | 10 - 40 | 35 | 27 | 10 | 40 | No | Standard | 8 | CERDIP | ||||||||||||
Dual 125MHz Video Current Feedback Amplifier | 2 | 125 | 1 | 3 | 4000 | 0.02 | 53 | 60 | No | 否 | 7.5 | 4.5 | 9 - 30 | 475 | 6 | 9 | 30 | -51 | -55 | 0.03 | 0.03 | CFA | No | 2 | 2Vpp, 10MHz | Standard | 8 | SOICN | 5.3 | ||||
330MHz, Low Power, Current Feedback Video Operational Amplifier | 1 | 330 | 1 | 5 | 2000 | 0.06 | 50 | 54 | No | 否 | 5.8 | 3.5 | 9 - 11 | 1000 | 6.8 | 9 | 11 | -48 | -50 | 0.02 | 0.03 | 114 | CFA | No | 1.6 | 2Vpp, 10MHz | Standard | 8 | SOICN | iSim | |||
850MHz, Output Limiting, Low Distortion Current Feedback Operational Amplifier | 1 | 850 | 1 | 6 | 25000 | 0.06 | 46 | 50 | No | 否 | 21 | 4 | 9 - 11 | 2300 | 6.6 | 9 | 11 | -56 | -80 | 0.03 | 0.05 | 110 | CFA | No | 1.7 | 2Vpp, 30MHz | Standard | 8 | SOICN | ||||
360MHz, Low Power, Video Operational Amplifier with Output Limiting | 1 | 360 | 1 | 5 | 6000 | 0.06 | 50 | 54 | No | 否 | 6.9 | 3.5 | 9 - 11 | 1200 | 6.8 | 9 | 11 | -50 | -50 | 0.02 | 0.04 | CFA | No | 1.6 | 2Vpp, 10MHz | Standard | 8 | SOICN | 6.2 | ||||
单路电源超低噪声、低失真、轨到轨输出运算放大器 | 1 | 61 | 1 | 0.63 | 3000 | 0.13 | 100 | 80 | -Vs | 是 | 2.6 | 1.7 | 3 - 5.5 | 17 | 4.97 | 3 | 5.5 | -76 | -70 | 98 | VFA | Yes | 0.05 | 1MHz, 2Vpp | 115 | Standard | 6 | SOT23, uTDFN | iSim | ||||
Dual Supply Ultra-Low Noise, Low Distortion Rail-to-Rail Output, Op Amp | 2 | 61 | 1 | 0.63 | 3000 | 0.13 | 100 | 80 | -Vs | 是 | 2.6 | 1.7 | 3 - 5.5 | 17 | 4.97 | 3 | 5.5 | -76 | -70 | 98 | VFA | Yes | 5 | 1MHz, 2Vpp | Standard | 8, 10 | MSOP, SOICN, uTQFN | iSim | 0.908 | ||||
High Supply Voltage 220MHz Unity-Gain Stable Operational Amplifier | 1 | 220 | 1 | 3 | 1720 | 0.145 | 90 | 90 | No | 否 | 9 | 12 | 5 - 30 | 300 | 11.5 | 5 | 30 | -72 | -80 | 0.01 | 0.05 | 84.6 | VFA | No | 2.2 | 2MHz, 2Vpp | Standard | 8 | SOICN | iSim | 4.926 | ||
High Supply Voltage 200MHz Unity-Gain Stable Operational Amplifier | 2 | 200 | 1 | 5 | 600 | 0.14 | 90 | 100 | No | 否 | 8.5 | 12 | 5 - 30 | 300 | 10.7 | 5 | 30 | -72 | -80 | 0.01 | 0.05 | 86.44 | VFA | No | 2.25 | 2MHz, 2Vpp | Standard | 8 | SOICN | 4.281 | |||
Wideband, Low-power, Ultra-High Dynamic Range Differential Amplifier | 1 | 2200 | 2 | 1.4 | 50000 | 0.045 | 75 | 90 | No | 否 | 35 | 0.85 | 3 - 4.2 | 5600 | 3.8 | 3 | 4.2 | -105 | -120 | 100 | FDA | Yes | 1 | 2Vpp, 20MHz | Standard | 16 | TQFN | 6.068 | |||||
200MHz Single Supply Video Driver With Charge Pump | 3 | 200 | 2 | 25 | 0.05 | 62 | Yes | 是 | 32.3 | 20 | 3 - 3.6 | 500 | 5.1 | 3 | 3.6 | 0.07 | 0.06 | VFA | Yes | 1.5 | Standard | 16 | QSOP | 5.277 | |||||||||
200MHz Single Supply Video Driver With Charge Pump and Power Down | 3 | 200 | 2 | 25 | 0.05 | 62 | Yes | 是 | 32.3 | 20 | 3 - 3.6 | 500 | 5.1 | 3 | 3.6 | 0.07 | 0.06 | VFA | Yes | 1.5 | Standard | 16 | QSOP | 5.277 |
|
|
|
---|---|---|
类型 | 文档标题 | 日期 |
手册 | PDF 5.20 MB 日文 | |
应用文档 | PDF 974 KB | |
手册 | PDF 245 KB | |
应用文档 | PDF 285 KB | |
应用文档 | PDF 204 KB | |
应用文档 | PDF 425 KB | |
6 items
|
This webinar provides an introductory technical overview of analog signal path products. Signal path products include operational amplifiers, voltage references, digital potentiometers, rs-485/rs-422, data converters, switches, muxes, and real time clocks.