文档标题 | 信息 |
---|---|
Package Name | PTBG0277KA-A |
Package Previous Code | P277F1-50-DAL |
JEITA Standard | P-TFBGA277-10x10-0.50 |
Package Status | Active |
Package Type | TFBGA |
类别 | IC |
Package Code | pkg_8398 |
Lead Count | 277 |
Pb (Lead) Free | Yes |
长度 | 10mm |
宽度 | 10mm |
Thickness | 1.18mm |
Pkg. Dimensions (mm) | 10 x 10 x 1.18 |