文档标题 | 信息 |
---|---|
Package Name | PVQN0028KA-A |
Package Previous Code | P28K9-50-3FE-2 |
JEITA Standard | P-VQFN28-5x5-0.50 |
Package Status | Active |
Package Type | VQFN |
类别 | IC |
Package Code | pkg_3421 |
Lead Count | 28 |
Pb (Lead) Free | Yes |
长度 | 5mm |
宽度 | 5mm |
Thickness | 0.95mm |
Pkg. Dimensions (mm) | 5 x 5 x 0.95 |