Evaluation Board for Enhanced Dual-mode Wireless Power Receiver P9023
The P9023 CSP evaluation board serves to demonstrate the features and performance of the P9023 wireless power receiver solution for the WPC mobile device with RX-A...
The IDT P9023 is a complete single-chip Wireless Power Receiver which complies with the requirements of both WPC1.1 and PMA Type 1 standards for certification. Integrating a high-efficiency synchronous rectifier, high-efficiency buck converter, and control circuits, the P9023 provides output power up to 5W in accordance with the Qi specification. Switching between WPC and PMA protocols and negotiation of the power exchange is implemented automatically. Operating in Qi mode, power transfer is limited to 5W in accordance with the WPC specification.
NOTICE: This device is restricted to high volume and strategic applications only. For most customers, consider using our general market devices found at www.idt.com/go/WPkits.
|
|
|
---|---|---|
类型 | 文档标题 | 日期 |
数据手册 | 登录后下载 PDF 2.04 MB | |
应用文档 | PDF 810 KB | |
End Of Life Notice | PDF 543 KB | |
End Of Life Notice | PDF 552 KB | |
4 items
|
The P9023 CSP evaluation board serves to demonstrate the features and performance of the P9023 wireless power receiver solution for the WPC mobile device with RX-A...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Carrier Type |
Lead Count (#) |
Temp. Grade |
Pb (Lead) Free |
购买 / 样片 |
|
---|---|---|---|---|---|---|
器件号 | ||||||
WLCSP | Reel | 79 | I | Yes |