瑞萨电子提供各种易于使用的电路板,用于评估 MCU 和 MPU 产品,以启动您的开发项目。

  • 入门套件
    入门套件为评估提供了用户友好型开发环境,您可以使用套件中的仿真器和集成开发环境立即开始编码、调试和评估解决方案。
  • 评估套件
    评估套件让您可以评估产品性能或特色产品功能,供入门使用。
  • 开发套件
    开发套件提供用于评估高级特性和功能的资源,而参考套件则针对特定的最终产品或应用的特定功能。
  • 演示套件
    演示套件是瑞萨电子产品的评估和演示工具,为您提供针对常见应用的强大调试和演示平台。
  • 参考套件
    参考工具包可帮助您评估特定的最终产品或应用的特定功能。

Boards & Kits List

产品编号 文档标题 类型 公司
ISL6740EVAL3Z Flexible Double Ended Voltage Mode PWM Controllers Evaluation Board 评估 Renesas
ISL6742BEVAL3Z Advanced Double-Ended PWM Controller Evaluation Board 评估 Renesas
ISL6745ALEVAL3Z TRIAC Dimmer Compatible High Brightness White LED Driver Evaluation Board 评估 Renesas
ISL6745EVAL1Z 48V to 12V 120W Half-Bridge Power Supply Evaluation Board 评估 Renesas
ISL6745LEVAL2Z Offline High Brightness White LED Driver Evaluation Board 评估 Renesas
ISL6745UEVAL2Z Offline High Brightness White LED Driver Evaluation Board 评估 Renesas
ISL6752/54EVAL1Z ZVS Full-Bridge PWM Controller Evaluation Board 评估 Renesas
ISL6752DBEVAL1Z ZVS Full-Bridge PWM Controller Evaluation Board 评估 Renesas
ISL68200DEMO1Z Hybrid Digital Controller Demonstration Board 演示 Renesas
ISL70001ASEHEV1Z Rad Hard & SEE Hard 6A Synchronous Buck Regulator Evaluation Board 评估 Renesas
ISL70001SRHEVAL1Z Rad Hard & SEE Hard 6A Synchronous Buck Regulator Evaluation Board 评估 Renesas
ISL70002SEHDEMO1Z Dual Phase Solution Capable of 19A Max Load Current Share and Max Load Current of 38A 演示 Renesas
ISL70002SEHEVAL1Z Single Phase Solution Capable of 12A Max Load Current 评估 Renesas
ISL70002SEHEVAL2Z Dual Phase Solution Capable of 19A Max Load Current Share and Max Load Current of 19A 评估 Renesas
ISL70002SEHEVAL3Z Differential Remote Sensing Evaluation Board 评估 Renesas
ISL70003ASEHEV1Z Rad Hard 9A Buck Regulator Evaluation Board 评估 Renesas
ISL70003ASEHEV2Z Rad Hard 9A Buck Regulator Small Form Factor Evaluation Board 评估 Renesas
ISL70005SEHDEMO1Z Rad Hard, Dual Output Point-of-Load, Integrated Synchronous Buck and LDO Demonstration Board 演示 Renesas
ISL70005SEHEV2Z Rad Hard, Dual Output Point-of-Load, Integrated Synchronous Buck and LDO Evaluation Board 评估 Renesas
ISL70040SEHEV2Z Evaluation Board for the ISL70040SEH and ISL70023SEH (100V GaN FET) 评估 Renesas
ISL70040SEHEV3Z Evaluation Board for the ISL70040SEH and ISL70024SEH (200V GaN FET) 评估 Renesas
ISL70040SEHEV5Z Evaluation Board for the ISL70040SEH and ISL70020SEH (40V GaN FET) 评估 Renesas
ISL70061SEHEV1Z Radiation Hardened 10A PMOS Load Switch Evaluation Board 评估 Renesas
ISL70062SEHEV1Z Radiation Hardened 10A NMOS Load Switch Evaluation Board 评估 Renesas
ISL70218SRHMEVAL1Z Radiation Hardened Dual 36V Precision Low Power Op Amp Evaluation Board 评估 Renesas
ISL70219ASEHEV1Z 40V Rad Hard and SET Enhanced Precision Low Power Op Amp Evaluation Board 评估 Renesas
ISL70227MHEVAL1Z 36V Radiation Hardened Dual Precision Op Amp Evaluation Board 评估 Renesas
ISL70244SEHEV1Z 19MHz Rad Hard 40V Dual RRIO, Low Power Op Amp Evaluation Board 评估 Renesas
ISL70321SEHDEMO1Z Radiation Hardened Quad Power Supply Sequencer Demonstration Board 演示 Renesas
ISL70321SEHEV1Z Radiation Hardened Quad Power Supply Sequencer Evaluation Board 评估 Renesas
ISL70321SEHEV2Z Radiation Hardened Quad Power Supply Sequencer Evaluation Board 评估 Renesas
ISL70417SEHEVAL1Z Rad Hard 40V Quad Precision Low Power Op Amp Evaluation Board 评估 Renesas
ISL70419SEHEV1Z Radiation Hardened 36V Quad Precision Low Power Operational Amplifier With Enhanced SET Performance Evaluation Board 评估 Renesas
ISL70444SEHEVAL1Z Rad Hard 40V Quad Op Amp Evaluation Board 评估 Renesas
ISL70517SEHEV1Z 36V Radiation Hardened Precision Instrumentation Amplifier Evaluation Board 评估 Renesas
ISL70591SEHEVAL1Z Radiation Hardened 100µA and 1mA Precision Constant Current Sources Evaluation Board 评估 Renesas
ISL70592SEHEVAL1Z Radiation Hardened 100µA and 1mA Precision Constant Current Sources Evaluation Board 评估 Renesas
ISL705XRHEVAL1Z Radiation Hardened, 5.0V Microprocessor Supervisory Circuit Evaluation Board 评估 Renesas
ISL70617SEHEV1Z 36V Radiation Hardened Precision Instrumentation Amplifier Evaluation Board 评估 Renesas
ISL706xRHEVAL1Z Radiation Hardened, 3.3V Microprocessor Supervisory Circuits Evaluation Board 评估 Renesas
ISL71001MEVAL1Z 6A Rad Tolerant/Hardened Synchronous Buck Regulator with Integrated MOSFETs Evaluation Board 评估 Renesas
ISL71010BM25EV1Z Ultra-Low Noise, 2.5V Precision Voltage Reference Evaluation Board 评估 Renesas
ISL71010BM50EV1Z Ultra-Low Noise, 5V Radiation Tolerant Precision Voltage Reference Evaluation Board 评估 Renesas
ISL71026MEVAL1Z 3.3V CAN Transceiver, 1Mbps, Listen Mode, Loopback Evaluation Board 评估 Renesas
ISL71040MEV1Z Radiation Tolerant Low-Side GaN FET Driver Evaluation Board 评估 Renesas
ISL71043MEVAL1Z Radiation Tolerant Single-Ended Current Mode PWM Controller Evaluation Board 评估 Renesas
ISL71090SEH12EV1Z Radiation Hardened Ultra-Low Noise, Precision Voltage Reference Evaluation Board 评估 Renesas
ISL71090SEH25EV1Z Radiation Hardened Ultra-Low Noise, Precision Voltage Reference Evaluation Board 评估 Renesas
ISL71090SEH50EV1Z Radiation Hardened Ultra-Low Noise, Precision Voltage Reference Evaluation Board 评估 Renesas
ISL71090SEH75EV1Z 7.5V Radiation Hardened Ultra-Low Noise, Precision Voltage Reference Evaluation Board 评估 Renesas