Title Information
Product Number: NP80N04CHE-S12-AZ
Pkg. Name: PRSS0004AH-A
Pkg. Previous Code: P3J9-254-123
JEITA Standard: SC-46
Pkg. Code: pkg_7558
Lead Count: 3
Length: 10 mm
Width: 8 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tube
Pkg. Type: MP-25
Pkg. Class: Dic
RoHS Info:
(PDF)
English
Japanese

More Package Details