Title Information
Product Number: UPA2672T1R-E2-AX
Pkg. Name: PWSN0006JD-A
Pkg. Previous Code: P6E1-65-962
JEITA Standard: -
Pkg. Code: pkg_9595
Lead Count: 6
Length: 2 mm
Width: 2 mm
Thickness: 0.75 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Embossed Tape
Pkg. Type: HUSON
Moisture Sensitivity Level (MSL): 1
Pkg. Class: Dic

More Package Details