Title Information
Product Number: RJQ6015DPM-00#T0
Pkg. Name: PRSS0005ZB-A
Pkg. Previous Code: TO-3PFM-5
JEITA Standard: SC-93
Pkg. Code: pkg_9459
Lead Count: 3
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tube
Pkg. Type: TO-3PFM
Moisture Sensitivity Level (MSL): 3
Pkg. Class: Dic
RoHS Info:
(PDF)
English
Japanese

More Package Details