Title |
Information |
Product Number: |
2SA916-AZ |
Pkg. Name: |
PRSS0003ZJ-A |
Pkg. Previous Code: |
P3H-170B-3 |
JEITA Standard: |
- |
Pkg. Code: |
pkg_7539 |
Lead Count: |
3 |
Pb (Lead) Free: |
Yes |
Title |
Information |
Pkg. Type: |
SP-8 |
Pkg. Class: |
Dic |
RoHS Info: (PDF) |
English Japanese |
list
More Package Details