Title Information
Product Number: R2A45005AHNP#W0
Pkg. Name: PVQN0036KA-A
Pkg. Previous Code: TNP-36V
JEITA Standard: P-VQFN36-6x6-0.50
Pkg. Code: pkg_728
Lead Count: 36
Length: 6 mm
Thickness: 6 mm
Pb (Lead) Free: Yes
Title Information
Pkg. Type: VQFN
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details