Title Information
Product Number: HAF2012S
Pkg. Name: PRSS0004AE-B
Pkg. Previous Code: LDPAK(S)-(1)V
JEITA Standard: SC-83
Pkg. Code: pkg_6700
Lead Count: 4
Pb (Lead) Free: Yes
Title Information
Carrier Type: Embossed Tape
Pkg. Type: LDPAK(S)-(1)
Moisture Sensitivity Level (MSL): 1
Pkg. Class: Dic
RoHS Info:
(PDF)
English
Japanese

More Package Details