Title Information
Product Number: M37546G4SP#U0
Pkg. Name: PRDP0032BA-A
Pkg. Previous Code: 32P4B
JEITA Standard: P-SDIP32-8.9x28-1.78
Pkg. Code: pkg_426
Lead Count: 32
Length: 28 mm
Thickness: 9 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tube
Pkg. Type: SDIP
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details