Title Information
Product Number: DF3039VX10V
Pkg. Name: PTQP0080KC-A
Pkg. Previous Code: TFP-80CV
JEITA Standard: P-TFQFP80-12x12-0.50
Pkg. Code: pkg_739
Lead Count: 80
Length: 12 mm
Thickness: 12 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tray
Pkg. Type: TFQFP
Pkg. Class: IC

More Package Details