RAA306012 integrates three half-bridge smart gate drivers and supports bridge voltages from 6V to 65V. Each gate driver supports up to a 0.64A source and 1.28A sink peak drive current with programmable drive strength control. Adjustable and adaptive dead times are implemented to ensure robustness and flexibility.