机器人功能安全解决方案
概要
From industrial robotic systems to personal service robots, the market for robots that can safely coexist with human beings is expected to continue to grow. Functional safety enables humans to interact safely with robots. Renesas provides functional safety solutions at the microcontroller level, and in reference kits to reduce the burden on system development.
The subcontracting company that sells the safety controller has functional safety certification IEC61508 SIL2 for both microcontrollers and boards, and provides the higher safety level IEC61508 SIL3 to support introduction into the market for certified devices.
推荐产品
Block | Semiconductor | Recommended product name | Features, etc. |
---|---|---|---|
Functional safety | Microcontroller | RX microcontroller | Provides safety solutions for systems |
Safety controller | Microcontroller | Controller | Controller board with IEC61508 SIL3 functional safety certification Controller board with IEC61508 SIL2 functional safety certification |