概览

简介

Update: Oct. 31, 2023
Renesas Electronics Corporation

Product Overview

This product provides the HTML5 (Gecko) Package for RZ/MPU. Please read the Start-up Guide for the Verified Linux Package of the HTML5 (Gecko).

Functions

  • Rendering Engine Gecko (*)
    Gecko is the rendering engine for Firefox, a browser application.

Target Reference Boards

  • RZ/G2L Evaluation Board Kit
  • RZ/G2LC Evaluation Board Kit
  • HopeRun Technology HiHope RZ/G2H platform (hihope-rzg2h)
  • HopeRun Technology HiHope RZ/G2M platform (hihope-rzg2m)
  • HopeRun Technology HiHope RZ/G2N platform (hihope-rzg2n)
  • Silicon Linux RZ/G2E evaluation kit (EK874)

History

  • Jun 30, 2022: RZ MPU HTML5 (Gecko91) Package V1.0
  • Sep 30, 2022: RZ MPU HTML5 (Gecko91) Package V1.1
  • Nov 30, 2022: RZ MPU HTML5 (Gecko91) Package V1.2
  • Dec 27, 2022: RZ MPU HTML5 (Gecko102) Package V2.0.0
  • Feb 28, 2023: RZ MPU HTML5 (Gecko102) Package V2.0.1
  • Apr 7, 2023: RZ MPU HTML5 (Gecko102) Package V2.0.2
  • Jun 7, 2023: RZ MPU HTML5 (Gecko102) Package V2.0.3
  • Jul 31, 2023: RZ MPU HTML5 (Gecko91) Package V1.3.0
  • Oct 31, 2023: RZ MPU HTML5 (Gecko102.15) Package V2.1.0

目标设备

Please download the HTML5 (Gecko102.15) package from the download link and read the attached Start-up Guide. Please download VLP v3.0.5 as well.

DownloadTarget DeviceTarget SW
HTML5 (Gecko102.15) packages V2.1.0 for RZ/G Verified Linux Package V3.0.5 (RTK0EF0045Z40001ZJ_v2.1.0.zip) (ZIP)RZ/G2L, RZ/G2LC, RZ/G2H, RZ/G2M, RZ/G2N, RZ/G2ERZ/G VLP v3.0.5
Open source packages for HTML5 (oss_pkg_gecko102.15_v2.1.0.7z) (7Z)(*)
HTML5(Gecko102.15_packages V2.1.0) Start-up Guide (for RZ/G Verified Linux Package V3.0.5) (PDF)(**)

(*) The file is the additional packages. Please download it as needed. Please refer to the Start-up Guide attached in the HTML5 (Gecko) package for more information.

(**) This PDF is the same as Start-up Guide in “HTML5 (Gecko102.15) packages V2.1.0 for RZ/G Verified Linux Package V3.0.5 (RTK0EF0045Z40001ZJ_v2.1.0.zip)”.  Please use this link to read it on the web browser.