ISL71830SEH

Radiation Tolerant 5V 16-Channel Analog Multiplexer

Product Status: Mass Production

OVERVIEW

The ISL71830SEH is a radiation tolerant, 16-channel multiplexer that is fabricated using the proprietary P6-SOI process technology to provide excellent latch-up performance. It operates with a single supply range from 3V to 5.5V and has a 4-bit address line plus an enable that can be driven with adjustable logic thresholds to conveniently select one of 16 available channels. An inactive channel is separated from the active channel by a high impedance, which inhibits any interaction between them.

The ISL71830SEH’s low rDS(ON) allows for improved signal integrity and reduced power losses. The ISL71830SEH is also designed for cold sparing, making it excellent for redundancy in high reliability applications. It is designed to provide a high impedance to the analog source in a powered off condition, making it easy to add additional backup devices without incurring extra power dissipation. The ISL71830SEH also has analog overvoltage protection on the input that disables the switch during an overvoltage event to protect upstream and downstream devices.

The ISL71830SEH is available in a 28 Ld CDFP and operates across the extended temperature range of -55°C to +125°C.

A 32-channel version is also available offered in a 48 Ld CQFP. Refer to the ISL71831SEH datasheet for more information.

KEY FEATURES

  • DLA SMD 5962-15247
  • Fabricated using P6 SOI process technology
  • Rail-to-rail operation
  • No latch-up
  • Low rDS(ON): <120Ω (maximum)
  • Single supply operation: 3V to 5.5V
  • Adjustable logic threshold control
  • Cold sparing capable: -0.4V to 7V
  • Analog overvoltage range: -0.4V to 7V
  • Switch input off leakage: 120nA
  • Transition times (tAHL): 70ns
  • Internally grounded metal lid
  • Break-before-make switching
  • ESD protection ≥5kV (HBM)
  • Operating temperature range: -55°C to +125°C
  • Radiation tolerance
  • Low dose rate (0.01rad(Si)/s): 75krad(Si)
  • SEL/SEB LETTH (V+ = 6.5V): 60MeV•cm2/mg
  • All lots are assurance tested to 75krad (0.01rad(Si)/s) wafer-by-wafer

BLOCK DIAGRAM

 Block Diagram

PARAMETRICS

Parameters
ISL71830SEH
Basic Information
生产状态
Mass Production
种类
V, /PROTO
DLA SMD
5962-15247
低剂量率 (HDR) krad (Si)
75
SEL (MeV/mg/cm2)
60
资质级别
QML Class V (space)
温度范围
-55 to +125

Action Needed