Renesas' MIL-STD-883 compliant CMOS Manchester Encoder-Decoder (MED) is a high-speed, low power device manufactured using self-aligned silicon gate technology. The device is intended for use in serial data communication and can be operated in either of two modes, a converter mode or repeater mode. This device is qualified to QML Class Q military standards.

文档

文档标题 language 类型 文档格式 文件大小 日期
应用指南 & 白皮书
AN9867: End of Life Derating: A Necessity or Overkill 应用文档 PDF 338 KB
AN9654: Use of Life Tested Parts 应用文档 PDF 224 KB
其他
Intersil Space Products Brochure 手册 PDF 3.14 MB
TB463: Going Beyond the HD-6409 Data Shee 其他 PDF 366 KB