图像
Renesas offers a MIL-STD-883 compliant high-speed monolithic digital-to-analog (D/A) converter with reference that is qualified to QML Class Q military standards.
Resolution (bits) |
Conversion Rate (Max) (kSPS) |
Output I/V |
VS (Min) (V) |
VS (Max) (V) |
Integral NonLinearity LSB |
Differential NonLinearity LSB |
SFDR (Typical) to Nyquist |
Power (text) |
VREF |
|
---|---|---|---|---|---|---|---|---|---|---|
器件号 | ||||||||||
High Speed, Monolithic D/A Converter with Reference | 12 | 6.7 | I | 12 | 15 | 0.25 | 0.5 | N/A | 250 | Int/Ext |