图像
Renesas' harsh environment half-bridge, full-bridge and three-phase drivers enable simple and flexible bridge-based design, offer industry-leading gate rise and fall times, and are optimized for PWM motor control and uninterruptible power supply system applications.
PLP |
Bootstrap Supply Voltage (Max) (V) |
VBIAS (Max) (V) |
Peak Pull-up Current (A) |
Peak Pull-down Current (A) |
Turn-On Prop Delay (ns) |
Turn-Off Prop Delay (ns) |
Rise Time (μs) |
Fall Time |
Input Logic Level |
Qualification Level |
Lead Count (#) |
Pkg. Type |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
器件号 | ||||||||||||||
55V, 1A Peak Current H-Bridge FET Driver | 2033 12月 | 70 | 15 | 1 | 1 | 75 | 55 | .009 | 9 | 3.3V/TTL | Standard | 16 | SOICN | 2.192 |