MCUs Note1 Full-Spec Emulators
RL78 IECUBE
RX RX700 Series -
RX600 Series E100 Note2
RX200 Series -
RX100 Series -
RH850 RH850/E2x Series IE850A
RH850/U2A Series
RH850/E1x Series IE850
RH850/D1x Series
SuperH SH4A-MULTI -
SH-4A Core -
SH-4 Core , SH-3 Core -
SH2A-DUAL -
SH-2A Core E200F
SH-2 Core (Incl. SH/Tiny) E200F, E6000H
V850 IE850
78K 78K0R IECUBE
78K0
78K0S
R8C R8C/Mx Series, R8C/Lx Series -
R8C/5x Series E100
R8C/3x Series
R8C/3xT-A Series -
R8C/2x Series, R8C/1x Series PC7501
M32R M32R/ECU Series M32100T5-SDI-E
M16C R32C/100 Series -
M32C/80 Series PC7501
M16C/60 Series E100, PC7501
M16C/50 Series E100
M16C/30 Series PC7501
M16C/20 Series, M16C/10 Series PC4701U
M16C/Tiny Series PC7501
H8SX H8SX/1700 Series E100
H8SX/1600 Series, H8SX/1500 Series E6000H
H8S H8S/2600 Series,  H8S/2500 Series E6000
H8S/2400 Series E100
H8S/2300 Series,  H8S/2200 Series, H8S/2100 Series E6000
H8S/Tiny Series E100
H8 H8/300H Tiny Series E6000
Super Low Power Series
740 [QzROM] 38000 Series, [QzROM] 740 Series -
720 [QzROM] 4500 Series -
[QzROM] 720 Series -

Notes:

  1. Here shows family and series names of target devices for an emulator. For the details of the supported devices, see the specific emulator page as there are some unsupported MCUs depending on device groups.
  2. Available for RX610 group only.