Overview

The RZ/A Software Package for RZ/A microprocessors provides a software development kit to support HMI (Camera, Display, and GUI), recognition processing, and more. Includes device drivers, middleware, and sample programs for the RZ/A1LU and RZ/A2M microprocessor series.

Release Note

・RZ/A2M Software Package V4.00 Released. (Jun. 7, 2019)

Overview of Software Package

Sample Applications

  RZ/A2M RZ/A1LU
2D Barcode
IRIS Detection
Camera input and LCD(or Display) output
GUI
Sound (in/out) Under development

 Supported, or equivalent functionality is supported | — Unsupported |

Functions

  RZ/A2M RZ/A1LU
Camera
Display
2D Graphics
Ethernet
(FreeRTOS+TCP)

(lwIP)
USB
SD
(* Note)
Filesystem
(FatFS)

(FatFS)
Details Learn more Learn more

 Supported, or equivalent functionality is supported | — Unsupported |

* Note : Default Mode is supported. If you need High Speed Mode or UHS-l support, please contact us. SD Host/Ancillary Product License Agreement (SD HALA) is required to develop SD host-related products.