ISL9113ER7Z-EVZ, ISL9113ERAZ-EVZ

Synchronous Boost Converter with 1.3A Switch Evaluation Boards

描述

The ISL9113ER7Z-EVZ (DFN) and ISL9113ERAZ-EVZ (WLCSP) evaluation boards are used to evaluate the ISL9113 low input voltage and high-efficiency synchronous boost converter. The ISL9113 provides a power supply solution for devices powered by 3-cell alkaline, NiCd, NiMH, or 1-cell Li-ion/Li-polymer batteries. The device uses Renesas' proprietary boost algorithm to maintain voltage regulation when the input voltage is very low.

主要特性

  • Small, compact design
  • Jumper selectable EN (enabled/disabled)
  • On-board LED fault indication (for ISL9113ER7Z-EVZ)
  • Connectors, test points and jumpers for easy probing

应用

  • Products including portable HDMI and USB On-the-Go (USB-OTG)
  • Smartphones
  • Tablet and mobile internet devices

ISL9113ER7Z-EVZ Boost Converter Eval Board (DFN)

ISL9113ER7Z-EVZ Boost Converter Eval Board (DFN)

ISL9113ERAZ-EVZ Boost Converter Eval Board (WLCSP)

ISL9113ERAZ-EVZ Boost Converter Eval Board (WLCSP)

相关产品

ISL9113

可订购工具信息

可订购部件编号 生产状态 厂商 建议单工具价格
SPQ
描述 分销商库存 分销商 分销商采购 Buy Direct
ISL9113ERAZ-EVZ Mass Production Renesas $50.00 1 0 联系分销商 -
ISL9113ER7Z-EVZ Mass Production Renesas $50.00 1 2 Mouser -

注意事项 :分销商价格可能会与所述预算价格有所不同。本网站上的定价与供货信息由瑞萨电子授权分销商提供的信息而定,如有更改恕不另行通知。通过在本页面上选择一位分销商,您将会从瑞萨电子网站跳转至分销商网站来完成购买。分销商的运营完全独立于瑞萨电子,有其自身的销售条款和条件。对于分销商与最终客户之间的交易,瑞萨电子不承担任何明示或暗示的陈述与担保责任。

Disclaimer: THIS MATERIAL IS PROVIDED “AS-IS” FOR EVALUATION PURPOSES ONLY. RENESAS ELECTRONICS CORPORATION AND ITS SUBSIDIARIES (collectively, “Renesas”) DISCLAIM ALL WARRANTIES, INCLUDING WITHOUT LIMITATION, FITNESS FOR A PARTICULAR PURPOSE AND MERCHANTABILITY. Renesas provides evaluation platforms and design proposals to help our customers to develop products. However, factors beyond Renesas' control, including without limitation, component variations, temperature changes and PCB layout, could significantly affect the product performance. It is the user’s responsibility to verify the actual circuit performance.