ISL54222AIRUEVAL1Z

High-Speed USB 2.0 (480Mbps) Multiplexer Evaluation Board

Description

The ISL54222AIRUEVAL1Z evaluation board is designed to provide a quick and easy method for evaluating the ISL54222 USB switch IC.

The evaluation board contains USB connectors to allow the user to easily interface with the IC to evaluate its functions, features, and performance. For example, with the board properly powered and configured, you can control the logic pins, SE and OE, to switch between the two high-speed USB devices while connected to a single USB host (computer).

Key Features

  • Standard USB Connectors
  • Standard Banana Jacks for Power, Ground, VBUS and Logic Connections
  • Jumpers to Allow a Device to be Powered through the Host Controller
  • Convenient Test Points and Connections for Test Equipment

Applications

  • MP3 and other Personal Media Players
  • Cellular/Mobile Phones
  • PDAs
  • Digital Cameras and Camcorders
  • USB Switching

ISL54222AIRUEVAL1Z High-Speed Multiplexer Eval Board

ISL54222AIRUEVAL1Z High-Speed Multiplexer Eval Board

Related Products

ISL54222A

可订购工具信息

无结果数据

No product that matches the specified status or spec was found.
Please contact Renesas Electronics support