The F1441EVK is a fully populated evaluation board that allows the customer to evaluate the F1441 Variable Gain Amplifier with an integrated digital step attenuator. The F1441 is controlled with serial communication input using a USB digital interface board that connects to the PC.
The F1441EVK consists of the following:
The F1441 Evaluation Board consists of the following: