The F1440EVK is a fully populated evaluation board that allows the customer to evaluate the F1440 Variable Gain Amplifier with an integrated digital step attenuator. The F1440 is controlled with serial communication input using a USB digital interface board that connects to the PC.
The F1440EVK consists of the following:
The F1440 Evaluation Board consists of the following: