The F1280EVK is a fully populated evaluation board that allows the customer to evaluate the F1280 dual VVA+VGA with integrated RMS detectors. The F1280 VGA gain ranges and switchable VGA2 inputs are controlled with serial communication input using a USB digital interface board that connects to the PC.
The F1280EVK consists of the following:
The F1280 Evaluation Board consists of the following: