SLG59M1515V Evaluation Board
The SLG59M1515V-EVB board evaluates the SLG59M1515V GreenFET, Single N-Channel, Load Switch.
The SLG59M1515V is a 20 mΩ 2.0 A single‑channel load switch with configurable slew rate control. The device can enable fast power rail turn on with big cap loading. Internal circuit limits max inrush current to prevent device damage. The product is packaged in an ultra‑small 1.0 mm x 1.6 mm package.
|
|
|
---|---|---|
类型 | 文档标题 | 日期 |
数据手册 | PDF 242 KB | |
手册 | PDF 8.73 MB | |
指南 | PDF 2.76 MB | |
手册 | PDF 5.06 MB | |
应用文档 | PDF 911 KB | |
其他 | PDF 197 KB | |
6 items
|
The SLG59M1515V-EVB board evaluates the SLG59M1515V GreenFET, Single N-Channel, Load Switch.
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Carrier Type |
Moisture Sensitivity Level (MSL) |
Price (USD) | 1ku |
购买 / 样片 |
|
---|---|---|---|---|---|
器件号 | |||||
STDFN-8 | Tape & Reel | 1 | |||
STDFN-8 |