The BCR6CM-12RA 600V, 6A Triac for medium power use offers a 1.5V gate trigger voltage, 30mA gate trigger current, an operating temperature range of -40 °C to 125 °C, and can be used for electric rice cooker, electric pot, and other resistive load applications.
|
|
|
---|---|---|
类型 | 文档标题 | 日期 |
数据手册 | PDF 468 KB | |
手册 | PDF 8.73 MB | |
手册 | PDF 5.20 MB 日文 | |
产品变更通告 | PDF 135 KB 日文 | |
Product Reliability Report | PDF 283 KB | |
手册 | PDF 1.92 MB | |
手册 | PDF 3.28 MB | |
手册 | PDF 11.56 MB | |
8 items
|
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Carrier Type |
购买 / 样片 |
|
---|---|---|---|
器件号 | |||
TO-220ABA | Tube |