概览

简介

Renesas' 8th-generation insulated-gate bipolar transistors (IGBTs) use an exclusive trench gate configuration in the process structure. These devices provide faster switching performance compared to previous IGBT generations. They also reduce conduction losses by decreasing the saturation voltage.

Our 1800V - 300A/150A IGBTs are optimized for high-power applications such as wind power generation and solar inverters.

特性

  • Renesas 8th-generation trench IGBT
  • Short circuit withstands time (10µs min.)
  • Optimized for high-power application
  • Unsawn wafer 
  • Wafer size = 200mm
  • Quality grade: Standard

产品对比

应用

应用

  • Wind power generation
  • Solar inverters

文档

类型 文档标题 日期
数据手册 PDF 144 KB
手册 PDF 8.73 MB
应用文档 PDF 1.11 MB 日文
应用文档 PDF 648 KB 日文
4 items

设计和开发

模型