概览

简介

The ISL81601DEMO1Z demonstration board features the ISL81601, a 60V high voltage synchronous buck-boost controller that offers external soft-start, independent enable functions and integrates UV/OV/OC/OT protection. Programmable switching frequency ranging from 100kHz to 600kHz helps to optimize inductor size while the strong gate driver delivers up to 20A for the buck-boost output.

特性

  • Wide input range: 32V to 60V
  • Bidirectional operation
  • High light-load efficiency in pulse skipping DEM operation
  • Programmable soft-start
  • Optional DEM/PWM operation
  • Optional CC/HICCUP OCP protection
  • Supports prebias output with soft-start
  • PGOOD indicator
  • OVP, OTP, and UVP protection
  • Parallelable operation

应用

应用

  • Battery backup
  • Type-C power supply and chargers
  • Battery powered industrial applications
  • Aftermarket automotive
  • Redundant power supplies
  • Robots and drones
  • Medical equipment
  • Security surveillance

文档

类型 文档标题 日期
手册 - 开发工具 PDF 2.66 MB
数据手册 PDF 2.30 MB 日文
2 items

设计和开发

软件与工具

软件下载

类型 文档标题 日期
PCB设计文档 ZIP 1.03 MB
1 item

相关评估板和套件

开发板与套件