概览

简介

The RTKA211250DE0010BU board evaluates the RAA211250 (HTSSOP version), a DC/DC synchronous step-down regulator with programmable switching frequency. The RAA211250 supports a wide input voltage range (from 4.5V to 30V) and adjustable output voltage. It delivers up to continuous 5A output current with premium load regulation and line regulation performance.

特性

  • Simple and flexible design
  • 4.5V to 30V VIN range
  • 3.3V output or adjustable
  • 400kHz default or adjustable Fsw 200kHz to 800kHz

应用

应用

  • Industrial power supplies
  • 12V/24V industrial and computing PoL
  • ATM, vending and gaming machines
  • Industrial PC
  • Programmable logic controllers
  • After-market automotive

文档

类型 文档标题 日期
手册 - 开发工具 PDF 1.03 MB
1 item

设计和开发

软件与工具

软件下载

类型 文档标题 日期
软件和工具 - 其他 登录后下载 XLSX 312 KB
PCB设计文档 ZIP 548 KB
2 items