概览

简介

The RTKA211230DE0020BU board evaluates the RAA211230, a DC/DC synchronous step-down regulator with current mode Constant On Time (COT) control. The RAA211230 supports a wide input voltage range (from 4.5V to 24V) and adjustable output voltage. It delivers up to continuous 3A output current.

特性

  • Simple and flexible design
  • Input voltage range:4.5V to 24V
  • Output voltage: 3.3V
  • Up to 3A output current capability
  • Operating temperature range: -40°C to +125°C

应用

应用

  • General purpose POL
  • Industrial power supplies
  • Embedded systems and I/O supplies

文档

类型 文档标题 日期
手册 - 开发工具 PDF 1.55 MB
1 item

设计和开发

软件与工具

软件下载

类型 文档标题 日期
PCB设计文档 ZIP 515 KB
软件和工具 - 其他 XLSX 286 KB
2 items