The ISL88731EVAL2Z evaluation board is used to demonstrate the performance of the ISL88731 SMBus Level 2 battery charger.
The ISL88731 is a highly integrated battery charger controller for Li-ion and Li-ion polymer batteries with SMBus interface controlling charge voltage, charge current and input current limiting. The evaluation board includes a USB to SMBus interface to allow users to control the ISL88731 from a personal computer.