Resonant Reset Forward Converters for Low Power Applications Evaluation Board
The ISL6721EVAL3Z evaluation board serves as a reference design for a single switch resonant reset forward converter with multiple outputs for typical industry...
ISL6721 是一款低功耗、单端脉宽调制(PWM)电流模式控制器,专为各种 DC/DC 转换应用而设计,包括升压、反激式和隔离式输出配置。 峰值电流模式控制可有效处理电源瞬变,并提供内置过流保护。 其他特性包括低功耗模式,在过压和过流关断故障期间,电源电流降至小于 200μA。 这种先进的 BiCMOS 设计具有低工作电流、高达 1MHz 的可调工作频率、可调软启动和双向 SYNC 信号,可将振荡器锁定到外部时钟,以满足对噪声敏感的应用需求。
Software title
|
Software type
|
公司
|
---|---|---|
iSim:PE 离线模拟工具 iSim Personal Edition(iSim:PE )可加快设计周期并降低项目早期风险,确定可用于当前和下一代设计的部件。
|
Simulator | 瑞萨电子 |
1 item
|
The ISL6721EVAL3Z evaluation board serves as a reference design for a single switch resonant reset forward converter with multiple outputs for typical industry...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.