图像
瑞萨电子提供各种 IC 输出光电耦合器(光耦合器),具有从 1 Mbps 到 15 Mbps 的高速响应能力,采用各种可以表面贴装 (SMD) 的 DIP 和 SOP 封装。
|
|
|
---|---|---|
类型 | 文档标题 | 日期 |
手册 | PDF 5.20 MB 日文 | |
白皮书 | PDF 611 KB 英语 , 日文 | |
白皮书 | PDF 597 KB 日文 | |
白皮书 | PDF 524 KB 英语 , 日文 | |
4 items
|
Renesas has a comprehensive lineup of microcontrollers for smart factory, smart infrastructure, and other industrial segments. Photocouplers are components that have the role of transmitting control signals from a microcontroller while protecting people and control systems from the high voltages used in factories and other industrial applications. Renesas offers photocouplers for motor drive, current and voltage protection and communication functions in a variety of packages.