PerCV.ai is an RZ/V-compatible, end-to-end software and services platform that brings together all the building blocks necessary for deploying and scaling computer vision-based Artificial Intelligence of Things (AIoT) sensors and solutions. The platform provides a complete stack of necessary tools and services; from vision system design, edge hardware, embedded software, and AI models, to sensor management, API third-party integrations, and AI analytics. Training, evaluating, and exporting to RZ/V microprocessor (MPU) platforms is quick and easy, supporting both quick prototype solutions, as well as full-scale Vision AI product development.
这款符合 SMARC 2.1 标准的 SOM 解决方案可以进行支持 AI 的流量分析。 这是一个兼容 RZ/V 的平台,适用于基于计算机视觉的人工智能物联网 (AIoT) 传感器与解决方案。