As a CPU board usable in connection with the on-chip debugging emulator E1 or MINICUBE2, this product achieves simple and easy evaluation of the target MCU.
特性
Incorporates RL78/I1D (R5F117GC).
A 20MHz resonator and a 32.768kHz resonator are mounted.
Equipped with universal area (2.54 mm pitch).
Supports both flash memory programming and on-chip debugging (using TOOL0 pin).
Highly extendable; peripheral board connectors are equipped with microcontroller pins.
A 2.54mm pitch through holes for connection and a mounting pad of 1608 size are prepared for to an analog input terminal.